IESNA:LM-63-2002
[TEST]P1590576
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( A2603928B003)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]9/4/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - HALO
[LUMCAT]HCDLS1525CSD6TRMW-HI-5000K
[LUMINAIRE]6" Selectable Round Trim+Matte White (paintable) 2500 Lumens 5000K
[MORE]
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL] VOLTS
[_THDi]
[_PF]
[_WARMUP HR]
[_TOTAL OP TIME HR]
[_STAB TIME HR]
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 93
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION] Indoor
[_SEARCH_MOUNTING]
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2646
TILT=NONE
1 -1 1 361 17 1 1 -0.5 -0.5 0
1 1 26.4
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90 90.5 91 91.5 92 92.5 93 93.5 94 94.5
95 95.5 96 96.5 97 97.5 98 98.5 99 99.5
100 100.5 101 101.5 102 102.5 103 103.5 104 104.5
105 105.5 106 106.5 107 107.5 108 108.5 109 109.5
110 110.5 111 111.5 112 112.5 113 113.5 114 114.5
115 115.5 116 116.5 117 117.5 118 118.5 119 119.5
120 120.5 121 121.5 122 122.5 123 123.5 124 124.5
125 125.5 126 126.5 127 127.5 128 128.5 129 129.5
130 130.5 131 131.5 132 132.5 133 133.5 134 134.5
135 135.5 136 136.5 137 137.5 138 138.5 139 139.5
140 140.5 141 141.5 142 142.5 143 143.5 144 144.5
145 145.5 146 146.5 147 147.5 148 148.5 149 149.5
150 150.5 151 151.5 152 152.5 153 153.5 154 154.5
155 155.5 156 156.5 157 157.5 158 158.5 159 159.5
160 160.5 161 161.5 162 162.5 163 163.5 164 164.5
165 165.5 166 166.5 167 167.5 168 168.5 169 169.5
170 170.5 171 171.5 172 172.5 173 173.5 174 174.5
175 175.5 176 176.5 177 177.5 178 178.5 179 179.5
180
0 22.5 45 67.5 90 112.5 135 157.5 180 202.5
225 247.5 270 292.5 315 337.5 360
2081.6 2080.6 2080.2 2079.1 2077.9 2076.3 2074.5 2072.1 2069.5 2066.8
2063.5 2059.9 2055.8 2051.2 2046.7 2041.3 2035.6 2029.3 2022.8 2015.5
2008.3 2000.3 1992 1983.5 1974.7 1965.3 1956 1946.4 1936.6 1926.7
1916.2 1905.4 1894.4 1883.4 1872 1859.5 1846.6 1832.9 1819.1 1804.4
1789.4 1773.6 1757.6 1740.9 1723.3 1705.1 1686.4 1667.4 1647.6 1627.7
1607.4 1586.7 1565.8 1544.3 1522.7 1500.8 1478.6 1455.2 1431.9 1407.9
1383.5 1359.2 1334.1 1308.8 1283 1257.3 1230.8 1205.1 1177.4 1150.2
1122.4 1094 1064.3 1035 1004.9 973.9 942.5 911.3 879.3 846.1
813.2 780.7 747.8 715.2 682.8 650.9 619.4 588.4 557.8 527.3
497.7 468.3 439.5 411.7 384.7 358.7 333.4 309.4 286.8 265.6
245.1 224.9 205.5 188.2 171.3 155.7 140.9 126.9 113.6 101.2
89.5 78.5 68.9 59.6 51.1 42.5 33.9 26.3 18.6 13
8.7 5.5 4.6 3.7 2.9 2.1 1.8 1.5 1.4 1.2
1.1 0.9 0.8 0.7 0.7 0.6 0.5 0.5 0.4 0.4
0.3 0.3 0.3 0.2 0.2 0.2 0.1 0.1 0.1 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1
2081.6 2081.1 2080.4 2079.6 2078.4 2076.9 2075 2072.8 2070.4 2067.3
2064.1 2060.5 2056.7 2052.5 2047.6 2042.6 2036.9 2031 2024.3 2017.3
2009.9 2001.6 1993.1 1984.3 1975.1 1965.3 1955.6 1945.3 1935.1 1924.1
1913.2 1901.9 1890.5 1878.2 1866 1853.6 1840.7 1827.1 1813.4 1798.9
1784.2 1768.9 1753 1736.6 1719.8 1702.3 1684.8 1666.6 1648.5 1629.8
1610.8 1591.5 1571.7 1551.7 1531 1509.6 1487.8 1465.5 1442.6 1419
1394.7 1370.2 1345 1319.2 1292.4 1266 1238 1210.3 1181.6 1153.1
1123 1093.1 1062.9 1032.4 1001.2 969.9 938.3 906.9 873.6 841.7
810.3 779 747.7 716.1 684.2 652.7 620.9 590.1 559 529.4
500.1 471.6 443.6 416.4 389.8 363.7 338.5 314.1 290.6 268.7
247.5 226.5 206.2 187.2 169.8 153.5 138.3 124.2 111.1 98.8
87.5 77 67.7 59 50.6 42.3 34 26.6 19.1 12.9
8.5 6.1 5 3.9 3 2.3 1.7 1.5 1.3 1.1
1 0.9 0.8 0.7 0.6 0.6 0.5 0.4 0.4 0.3
0.3 0.3 0.2 0.2 0.2 0.2 0.1 0.1 0.1 0.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1
2081.6 2082 2081.5 2080.7 2079.7 2078.1 2076.3 2074.1 2071.5 2068.8
2065.5 2061.6 2057.3 2052.6 2047.4 2042 2036.1 2029.8 2022.9 2015.7
2007.8 1999.6 1991.2 1982.3 1973.1 1963.7 1954 1944.1 1933.9 1923.4
1912.7 1901.7 1890.5 1878.4 1865.8 1853 1839.8 1826.2 1811.9 1797.2
1782.4 1767.1 1751.2 1734.8 1718.3 1701.8 1684.8 1667.7 1650.5 1632.7
1614.4 1595.8 1576.7 1556.8 1536.6 1515.7 1494.1 1472 1449.1 1425.7
1401.2 1376.1 1350.3 1323.8 1296.2 1268.5 1239.9 1211.2 1181.2 1151.5
1120.6 1089.6 1058.1 1026.8 994.5 962.6 931 899.3 867.9 836.8
805.7 774.8 743.4 712 681.3 651.1 621.2 591.5 561.9 533.3
505.2 477.2 449.2 421.8 394.9 368.5 342.8 317.7 293.5 270.9
249.2 228 207.1 187.1 168.6 151.6 135.9 121.8 108.8 96.8
85.7 75.8 66.3 57.5 49 40.6 32.8 24.8 17 10.8
7.2 4.8 3.8 2.8 2.2 1.7 1.5 1.3 1.1 1
0.9 0.8 0.7 0.6 0.5 0.5 0.4 0.4 0.3 0.3
0.3 0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1
2081.6 2081.8 2081.4 2080.8 2079.9 2078.7 2077 2075.2 2072.7 2070
2066.8 2062.9 2058.5 2053.7 2048.5 2042.8 2036.8 2030.5 2023.8 2017
2009.7 2002.4 1994.6 1986.6 1978.3 1969.7 1960.9 1951.9 1942.2 1932.2
1921.8 1911.3 1899.9 1888 1875.9 1863 1849.9 1836.7 1823.2 1809.2
1794.5 1779.3 1763.1 1746.7 1729.4 1712.2 1694.4 1675.9 1657.5 1638.5
1618.9 1599 1578.5 1557.8 1536.5 1514.9 1492.4 1469.5 1445.9 1421.9
1397 1371.3 1345.1 1318.8 1291.6 1264.2 1236.2 1207.7 1179.1 1149.5
1120 1090 1059.8 1029.3 999 968.2 937 905.4 873.8 842.3
810.3 778.5 746.5 715 683.7 653.4 623.1 592.9 563.3 534.7
505.5 476.7 448.9 421.7 395.1 369.3 343.7 319.5 295.8 273.3
252.1 231.2 210.8 191.7 173.3 156.5 141.1 126.5 112.8 100.1
88.3 77.2 67.5 58.1 49.2 40.6 32.6 24.8 17.2 10.8
6.6 4.4 3.5 2.8 2.1 1.6 1.3 1.2 1 0.9
0.8 0.7 0.6 0.5 0.5 0.4 0.4 0.3 0.3 0.3
0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 1 1 1 1
1
2081.6 2081.3 2080.8 2080.3 2079.7 2078.7 2077.6 2075.8 2073.9 2071.4
2068.6 2065 2060.9 2056.4 2051.4 2045.7 2040 2033.8 2027.2 2020.7
2013.4 2005.9 1998.2 1990 1981.5 1972.6 1963.9 1954.7 1944.9 1935.1
1925 1914.7 1904 1893.3 1882.1 1870.6 1858.6 1845.9 1832.9 1819.7
1805.2 1789.3 1773.2 1756 1738.1 1719.3 1700.5 1681.1 1661 1640.3
1619.6 1597.8 1575.9 1553.3 1530.6 1507.7 1483.8 1460.2 1436.2 1411.8
1386.3 1360.9 1334.5 1308 1281.5 1254.5 1227.3 1199.7 1172.4 1144.6
1116.5 1088.4 1059.7 1031 1001.1 970.4 937.9 906.4 875.1 843.9
812.9 781.5 749.2 717.2 685 653.1 621 589.2 558.4 528.6
499 470.4 442.3 415.2 389 363.7 339.1 315.5 292.7 271.3
251.1 231.3 211.9 193.1 174.7 158 142.5 127.4 113.6 100.7
88.7 77.3 67.4 58.2 49.6 41 32.4 24.8 17.1 11.4
7.2 5.8 4.7 3.6 2.6 1.5 1.3 1.1 1 0.9
0.8 0.7 0.6 0.5 0.5 0.4 0.4 0.3 0.3 0.2
0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 1 1 1 1 1 1 1
1
2081.6 2081.8 2081.4 2080.8 2079.9 2078.7 2077 2075.2 2072.7 2070
2066.8 2062.9 2058.5 2053.7 2048.5 2042.8 2036.8 2030.5 2023.8 2017
2009.7 2002.4 1994.6 1986.6 1978.3 1969.7 1960.9 1951.9 1942.2 1932.2
1921.8 1911.3 1899.9 1888 1875.9 1863 1849.9 1836.7 1823.2 1809.2
1794.5 1779.3 1763.1 1746.7 1729.4 1712.2 1694.4 1675.9 1657.5 1638.5
1618.9 1599 1578.5 1557.8 1536.5 1514.9 1492.4 1469.5 1445.9 1421.9
1397 1371.3 1345.1 1318.8 1291.6 1264.2 1236.2 1207.7 1179.1 1149.5
1120 1090 1059.8 1029.3 999 968.2 937 905.4 873.8 842.3
810.3 778.5 746.5 715 683.7 653.4 623.1 592.9 563.3 534.7
505.5 476.7 448.9 421.7 395.1 369.3 343.7 319.5 295.8 273.3
252.1 231.2 210.8 191.7 173.3 156.5 141.1 126.5 112.8 100.1
88.3 77.2 67.5 58.1 49.2 40.6 32.6 24.8 17.2 10.8
6.6 4.4 3.5 2.8 2.1 1.6 1.3 1.2 1 0.9
0.8 0.7 0.6 0.5 0.5 0.4 0.4 0.3 0.3 0.3
0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 1 1 1 1
1
2081.6 2082 2081.5 2080.7 2079.7 2078.1 2076.3 2074.1 2071.5 2068.8
2065.5 2061.6 2057.3 2052.6 2047.4 2042 2036.1 2029.8 2022.9 2015.7
2007.8 1999.6 1991.2 1982.3 1973.1 1963.7 1954 1944.1 1933.9 1923.4
1912.7 1901.7 1890.5 1878.4 1865.8 1853 1839.8 1826.2 1811.9 1797.2
1782.4 1767.1 1751.2 1734.8 1718.3 1701.8 1684.8 1667.7 1650.5 1632.7
1614.4 1595.8 1576.7 1556.8 1536.6 1515.7 1494.1 1472 1449.1 1425.7
1401.2 1376.1 1350.3 1323.8 1296.2 1268.5 1239.9 1211.2 1181.2 1151.5
1120.6 1089.6 1058.1 1026.8 994.5 962.6 931 899.3 867.9 836.8
805.7 774.8 743.4 712 681.3 651.1 621.2 591.5 561.9 533.3
505.2 477.2 449.2 421.8 394.9 368.5 342.8 317.7 293.5 270.9
249.2 228 207.1 187.1 168.6 151.6 135.9 121.8 108.8 96.8
85.7 75.8 66.3 57.5 49 40.6 32.8 24.8 17 10.8
7.2 4.8 3.8 2.8 2.2 1.7 1.5 1.3 1.1 1
0.9 0.8 0.7 0.6 0.5 0.5 0.4 0.4 0.3 0.3
0.3 0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1
2081.6 2081.1 2080.4 2079.6 2078.4 2076.9 2075 2072.8 2070.4 2067.3
2064.1 2060.5 2056.7 2052.5 2047.6 2042.6 2036.9 2031 2024.3 2017.3
2009.9 2001.6 1993.1 1984.3 1975.1 1965.3 1955.6 1945.3 1935.1 1924.1
1913.2 1901.9 1890.5 1878.2 1866 1853.6 1840.7 1827.1 1813.4 1798.9
1784.2 1768.9 1753 1736.6 1719.8 1702.3 1684.8 1666.6 1648.5 1629.8
1610.8 1591.5 1571.7 1551.7 1531 1509.6 1487.8 1465.5 1442.6 1419
1394.7 1370.2 1345 1319.2 1292.4 1266 1238 1210.3 1181.6 1153.1
1123 1093.1 1062.9 1032.4 1001.2 969.9 938.3 906.9 873.6 841.7
810.3 779 747.7 716.1 684.2 652.7 620.9 590.1 559 529.4
500.1 471.6 443.6 416.4 389.8 363.7 338.5 314.1 290.6 268.7
247.5 226.5 206.2 187.2 169.8 153.5 138.3 124.2 111.1 98.8
87.5 77 67.7 59 50.6 42.3 34 26.6 19.1 12.9
8.5 6.1 5 3.9 3 2.3 1.7 1.5 1.3 1.1
1 0.9 0.8 0.7 0.6 0.6 0.5 0.4 0.4 0.3
0.3 0.3 0.2 0.2 0.2 0.2 0.1 0.1 0.1 0.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1
2081.6 2080.6 2080.2 2079.1 2077.9 2076.3 2074.5 2072.1 2069.5 2066.8
2063.5 2059.9 2055.8 2051.2 2046.7 2041.3 2035.6 2029.3 2022.8 2015.5
2008.3 2000.3 1992 1983.5 1974.7 1965.3 1956 1946.4 1936.6 1926.7
1916.2 1905.4 1894.4 1883.4 1872 1859.5 1846.6 1832.9 1819.1 1804.4
1789.4 1773.6 1757.6 1740.9 1723.3 1705.1 1686.4 1667.4 1647.6 1627.7
1607.4 1586.7 1565.8 1544.3 1522.7 1500.8 1478.6 1455.2 1431.9 1407.9
1383.5 1359.2 1334.1 1308.8 1283 1257.3 1230.8 1205.1 1177.4 1150.2
1122.4 1094 1064.3 1035 1004.9 973.9 942.5 911.3 879.3 846.1
813.2 780.7 747.8 715.2 682.8 650.9 619.4 588.4 557.8 527.3
497.7 468.3 439.5 411.7 384.7 358.7 333.4 309.4 286.8 265.6
245.1 224.9 205.5 188.2 171.3 155.7 140.9 126.9 113.6 101.2
89.5 78.5 68.9 59.6 51.1 42.5 33.9 26.3 18.6 13
8.7 5.5 4.6 3.7 2.9 2.1 1.8 1.5 1.4 1.2
1.1 0.9 0.8 0.7 0.7 0.6 0.5 0.5 0.4 0.4
0.3 0.3 0.3 0.2 0.2 0.2 0.1 0.1 0.1 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1
2081.6 2081.1 2080.4 2079.6 2078.4 2076.9 2075 2072.8 2070.4 2067.3
2064.1 2060.5 2056.7 2052.5 2047.6 2042.6 2036.9 2031 2024.3 2017.3
2009.9 2001.6 1993.1 1984.3 1975.1 1965.3 1955.6 1945.3 1935.1 1924.1
1913.2 1901.9 1890.5 1878.2 1866 1853.6 1840.7 1827.1 1813.4 1798.9
1784.2 1768.9 1753 1736.6 1719.8 1702.3 1684.8 1666.6 1648.5 1629.8
1610.8 1591.5 1571.7 1551.7 1531 1509.6 1487.8 1465.5 1442.6 1419
1394.7 1370.2 1345 1319.2 1292.4 1266 1238 1210.3 1181.6 1153.1
1123 1093.1 1062.9 1032.4 1001.2 969.9 938.3 906.9 873.6 841.7
810.3 779 747.7 716.1 684.2 652.7 620.9 590.1 559 529.4
500.1 471.6 443.6 416.4 389.8 363.7 338.5 314.1 290.6 268.7
247.5 226.5 206.2 187.2 169.8 153.5 138.3 124.2 111.1 98.8
87.5 77 67.7 59 50.6 42.3 34 26.6 19.1 12.9
8.5 6.1 5 3.9 3 2.3 1.7 1.5 1.3 1.1
1 0.9 0.8 0.7 0.6 0.6 0.5 0.4 0.4 0.3
0.3 0.3 0.2 0.2 0.2 0.2 0.1 0.1 0.1 0.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1
2081.6 2082 2081.5 2080.7 2079.7 2078.1 2076.3 2074.1 2071.5 2068.8
2065.5 2061.6 2057.3 2052.6 2047.4 2042 2036.1 2029.8 2022.9 2015.7
2007.8 1999.6 1991.2 1982.3 1973.1 1963.7 1954 1944.1 1933.9 1923.4
1912.7 1901.7 1890.5 1878.4 1865.8 1853 1839.8 1826.2 1811.9 1797.2
1782.4 1767.1 1751.2 1734.8 1718.3 1701.8 1684.8 1667.7 1650.5 1632.7
1614.4 1595.8 1576.7 1556.8 1536.6 1515.7 1494.1 1472 1449.1 1425.7
1401.2 1376.1 1350.3 1323.8 1296.2 1268.5 1239.9 1211.2 1181.2 1151.5
1120.6 1089.6 1058.1 1026.8 994.5 962.6 931 899.3 867.9 836.8
805.7 774.8 743.4 712 681.3 651.1 621.2 591.5 561.9 533.3
505.2 477.2 449.2 421.8 394.9 368.5 342.8 317.7 293.5 270.9
249.2 228 207.1 187.1 168.6 151.6 135.9 121.8 108.8 96.8
85.7 75.8 66.3 57.5 49 40.6 32.8 24.8 17 10.8
7.2 4.8 3.8 2.8 2.2 1.7 1.5 1.3 1.1 1
0.9 0.8 0.7 0.6 0.5 0.5 0.4 0.4 0.3 0.3
0.3 0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1
2081.6 2081.8 2081.4 2080.8 2079.9 2078.7 2077 2075.2 2072.7 2070
2066.8 2062.9 2058.5 2053.7 2048.5 2042.8 2036.8 2030.5 2023.8 2017
2009.7 2002.4 1994.6 1986.6 1978.3 1969.7 1960.9 1951.9 1942.2 1932.2
1921.8 1911.3 1899.9 1888 1875.9 1863 1849.9 1836.7 1823.2 1809.2
1794.5 1779.3 1763.1 1746.7 1729.4 1712.2 1694.4 1675.9 1657.5 1638.5
1618.9 1599 1578.5 1557.8 1536.5 1514.9 1492.4 1469.5 1445.9 1421.9
1397 1371.3 1345.1 1318.8 1291.6 1264.2 1236.2 1207.7 1179.1 1149.5
1120 1090 1059.8 1029.3 999 968.2 937 905.4 873.8 842.3
810.3 778.5 746.5 715 683.7 653.4 623.1 592.9 563.3 534.7
505.5 476.7 448.9 421.7 395.1 369.3 343.7 319.5 295.8 273.3
252.1 231.2 210.8 191.7 173.3 156.5 141.1 126.5 112.8 100.1
88.3 77.2 67.5 58.1 49.2 40.6 32.6 24.8 17.2 10.8
6.6 4.4 3.5 2.8 2.1 1.6 1.3 1.2 1 0.9
0.8 0.7 0.6 0.5 0.5 0.4 0.4 0.3 0.3 0.3
0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 1 1 1 1
1
2081.6 2081.3 2080.8 2080.3 2079.7 2078.7 2077.6 2075.8 2073.9 2071.4
2068.6 2065 2060.9 2056.4 2051.4 2045.7 2040 2033.8 2027.2 2020.7
2013.4 2005.9 1998.2 1990 1981.5 1972.6 1963.9 1954.7 1944.9 1935.1
1925 1914.7 1904 1893.3 1882.1 1870.6 1858.6 1845.9 1832.9 1819.7
1805.2 1789.3 1773.2 1756 1738.1 1719.3 1700.5 1681.1 1661 1640.3
1619.6 1597.8 1575.9 1553.3 1530.6 1507.7 1483.8 1460.2 1436.2 1411.8
1386.3 1360.9 1334.5 1308 1281.5 1254.5 1227.3 1199.7 1172.4 1144.6
1116.5 1088.4 1059.7 1031 1001.1 970.4 937.9 906.4 875.1 843.9
812.9 781.5 749.2 717.2 685 653.1 621 589.2 558.4 528.6
499 470.4 442.3 415.2 389 363.7 339.1 315.5 292.7 271.3
251.1 231.3 211.9 193.1 174.7 158 142.5 127.4 113.6 100.7
88.7 77.3 67.4 58.2 49.6 41 32.4 24.8 17.1 11.4
7.2 5.8 4.7 3.6 2.6 1.5 1.3 1.1 1 0.9
0.8 0.7 0.6 0.5 0.5 0.4 0.4 0.3 0.3 0.2
0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 0.9 0.9 0.9 0.9 0.9 0.9 0.9
0.9 0.9 0.9 1 1 1 1 1 1 1
1
2081.6 2081.8 2081.4 2080.8 2079.9 2078.7 2077 2075.2 2072.7 2070
2066.8 2062.9 2058.5 2053.7 2048.5 2042.8 2036.8 2030.5 2023.8 2017
2009.7 2002.4 1994.6 1986.6 1978.3 1969.7 1960.9 1951.9 1942.2 1932.2
1921.8 1911.3 1899.9 1888 1875.9 1863 1849.9 1836.7 1823.2 1809.2
1794.5 1779.3 1763.1 1746.7 1729.4 1712.2 1694.4 1675.9 1657.5 1638.5
1618.9 1599 1578.5 1557.8 1536.5 1514.9 1492.4 1469.5 1445.9 1421.9
1397 1371.3 1345.1 1318.8 1291.6 1264.2 1236.2 1207.7 1179.1 1149.5
1120 1090 1059.8 1029.3 999 968.2 937 905.4 873.8 842.3
810.3 778.5 746.5 715 683.7 653.4 623.1 592.9 563.3 534.7
505.5 476.7 448.9 421.7 395.1 369.3 343.7 319.5 295.8 273.3
252.1 231.2 210.8 191.7 173.3 156.5 141.1 126.5 112.8 100.1
88.3 77.2 67.5 58.1 49.2 40.6 32.6 24.8 17.2 10.8
6.6 4.4 3.5 2.8 2.1 1.6 1.3 1.2 1 0.9
0.8 0.7 0.6 0.5 0.5 0.4 0.4 0.3 0.3 0.3
0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 1 1 1 1
1
2081.6 2082 2081.5 2080.7 2079.7 2078.1 2076.3 2074.1 2071.5 2068.8
2065.5 2061.6 2057.3 2052.6 2047.4 2042 2036.1 2029.8 2022.9 2015.7
2007.8 1999.6 1991.2 1982.3 1973.1 1963.7 1954 1944.1 1933.9 1923.4
1912.7 1901.7 1890.5 1878.4 1865.8 1853 1839.8 1826.2 1811.9 1797.2
1782.4 1767.1 1751.2 1734.8 1718.3 1701.8 1684.8 1667.7 1650.5 1632.7
1614.4 1595.8 1576.7 1556.8 1536.6 1515.7 1494.1 1472 1449.1 1425.7
1401.2 1376.1 1350.3 1323.8 1296.2 1268.5 1239.9 1211.2 1181.2 1151.5
1120.6 1089.6 1058.1 1026.8 994.5 962.6 931 899.3 867.9 836.8
805.7 774.8 743.4 712 681.3 651.1 621.2 591.5 561.9 533.3
505.2 477.2 449.2 421.8 394.9 368.5 342.8 317.7 293.5 270.9
249.2 228 207.1 187.1 168.6 151.6 135.9 121.8 108.8 96.8
85.7 75.8 66.3 57.5 49 40.6 32.8 24.8 17 10.8
7.2 4.8 3.8 2.8 2.2 1.7 1.5 1.3 1.1 1
0.9 0.8 0.7 0.6 0.5 0.5 0.4 0.4 0.3 0.3
0.3 0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.2 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0.9 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1
2081.6 2081.1 2080.4 2079.6 2078.4 2076.9 2075 2072.8 2070.4 2067.3
2064.1 2060.5 2056.7 2052.5 2047.6 2042.6 2036.9 2031 2024.3 2017.3
2009.9 2001.6 1993.1 1984.3 1975.1 1965.3 1955.6 1945.3 1935.1 1924.1
1913.2 1901.9 1890.5 1878.2 1866 1853.6 1840.7 1827.1 1813.4 1798.9
1784.2 1768.9 1753 1736.6 1719.8 1702.3 1684.8 1666.6 1648.5 1629.8
1610.8 1591.5 1571.7 1551.7 1531 1509.6 1487.8 1465.5 1442.6 1419
1394.7 1370.2 1345 1319.2 1292.4 1266 1238 1210.3 1181.6 1153.1
1123 1093.1 1062.9 1032.4 1001.2 969.9 938.3 906.9 873.6 841.7
810.3 779 747.7 716.1 684.2 652.7 620.9 590.1 559 529.4
500.1 471.6 443.6 416.4 389.8 363.7 338.5 314.1 290.6 268.7
247.5 226.5 206.2 187.2 169.8 153.5 138.3 124.2 111.1 98.8
87.5 77 67.7 59 50.6 42.3 34 26.6 19.1 12.9
8.5 6.1 5 3.9 3 2.3 1.7 1.5 1.3 1.1
1 0.9 0.8 0.7 0.6 0.6 0.5 0.4 0.4 0.3
0.3 0.3 0.2 0.2 0.2 0.2 0.1 0.1 0.1 0.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.4 0.5 0.5 0.5
0.5 0.5 0.5 0.5 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1
2081.6 2080.6 2080.2 2079.1 2077.9 2076.3 2074.5 2072.1 2069.5 2066.8
2063.5 2059.9 2055.8 2051.2 2046.7 2041.3 2035.6 2029.3 2022.8 2015.5
2008.3 2000.3 1992 1983.5 1974.7 1965.3 1956 1946.4 1936.6 1926.7
1916.2 1905.4 1894.4 1883.4 1872 1859.5 1846.6 1832.9 1819.1 1804.4
1789.4 1773.6 1757.6 1740.9 1723.3 1705.1 1686.4 1667.4 1647.6 1627.7
1607.4 1586.7 1565.8 1544.3 1522.7 1500.8 1478.6 1455.2 1431.9 1407.9
1383.5 1359.2 1334.1 1308.8 1283 1257.3 1230.8 1205.1 1177.4 1150.2
1122.4 1094 1064.3 1035 1004.9 973.9 942.5 911.3 879.3 846.1
813.2 780.7 747.8 715.2 682.8 650.9 619.4 588.4 557.8 527.3
497.7 468.3 439.5 411.7 384.7 358.7 333.4 309.4 286.8 265.6
245.1 224.9 205.5 188.2 171.3 155.7 140.9 126.9 113.6 101.2
89.5 78.5 68.9 59.6 51.1 42.5 33.9 26.3 18.6 13
8.7 5.5 4.6 3.7 2.9 2.1 1.8 1.5 1.4 1.2
1.1 0.9 0.8 0.7 0.7 0.6 0.5 0.5 0.4 0.4
0.3 0.3 0.3 0.2 0.2 0.2 0.1 0.1 0.1 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.4 0.4 0.4 0.5 0.5 0.5 0.5
0.5 0.5 0.5 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1 1 1 1 1 1 1 1 1 1
1
